Skip to content

Illumination#

Basler offers you a large selection of illumination products to integrate into your imaging system. The portfolio comprises two product lines: Standard and Premium.

To ensure integration and synchronization of camera and LED illumination, Basler offers the Light Control feature. This feature allows you to control both camera and LED illumination via the pylon Software Suite.

Photo of Illumination Products

Standard Product Line#

  • Basler Lights: These lights from the Standard product line can be used with all Basler light controllers. In triggered or continuous operation, they can also be used without a controller. Basler lights are available for the visible light range as well as for the short-wave infrared light range (SWIR).
  • Basler Light Controller 4C-1.25A-84W-24V and Basler Light Controller 2C-1.25A-50W-24V: Using these controllers from the Standard product line allows you to control any Basler Light as well as any other light device in your environment.

Premium Product Line#

  • Basler Camera Lights: These lights from the Premium product line are equipped with an integrated controller which allows access to the Light Control feature.
  • Basler SLP Strobe Controller: Using this controller from the Premium product line allows you to flexibly select a suitable light for your system. The controller allows you to integrate Basler Lights as well as most of available machine vision LED standard illumination sources.

Partner Illumination Product Line#

There is a range of lights available from Basler's partners to cater for different application scenarios and requirements.

For ultraviolet (UV) lights, see the following documentation on the Basler website: