Basler SLP Cable, TBL-S/open, P
SLP cable for power and I/O with TBL connector and open end.

Info
The cable is suitable for the following products:
Order Number | Cable Length |
2200000331 | 1.5 m |
Cable Drawing

Open End | Wire Color | Function | Pin Number (TBL) |
| White | Ground | 2 |
| Brown | SLP Comm | 3 |
Housing | Black | Shielding | 2 |
Physical Specifications
| |
Connector | Würth, TBL 691381000006 |
Cable Cross-section | 2 x 0.5 mm² (close to AWG 20) |
Cable Diameter | 5.3 mm |
Wire Insulation | PVC |
Outer Jacket | PVC |
Minimum Bending Radius | 26.5 mm (5 x cable diameter), fixed installation |
Maximum Bending Cycles | None (fixed installation only) |
Suitable for Drag Chain Applications | No |
Suitable for Robotics Applications | No |
Electrical Specifications
Environmental Specifications
| |
Operating Temperature Range | -40–80 °C, not moving |
Plug Specifications
| TBL 691381000006 |
Contact Resistance | 20 mΩ max. |
Contact Plating | Brass (CuZn) |
Plug Insulation Material | PA66 |
Read the topic about your camera light before connecting the cable to the light. You can find the corresponding topic in the Basler Camera Lights section.