Fast Mode#
How It Works#
In normal operating mode, blaze cameras take eight subframes per frame (image) at different frequencies. If the FastMode
parameter is enabled, only four subframes are taken. If the OperatingMode
parameter is set to ShortRange
, the subframes are taken at high frequencies (100 MHz). If the OperatingMode
parameter is set to LongRange
, the subframes are taken at low frequencies (15 MHz).
This allows for an increase in the frame rate. It also reduces motion artifacts that are caused by the eight exposures used in normal operating mode. The downside is that the resulting depth data is going to be less accurate. This is most noticeable when working in Long Range mode.
By default, the FastMode
parameter is disabled. The general recommendation is to only enable it if you require higher frame rates or you want to reduce motion artifacts.
Effects of Enabling Fast Mode#
Range | Accuracy | Temporal Noise | |
---|---|---|---|
Short Range | 0.3–1.5 m (30 m non-ambiguity) | ±5 mm (0.5–1.5 m) | <0.3 mm (up to 1.5 m) |
Short Range with Fast Mode enabled | 0.3–1.5 m | ±5 mm (0.5–1.5 m) | <0.3 mm (up to 1.5 m) |
Long Range | 0.3–10 m (30 m non-ambiguity) | ±5 mm (0.5–5.5 m) | <1 mm (up to 5.5 m) |
Long Range with Fast Mode enabled | 0.3–10 m | ±5 mm (up to 5.5 m) | <6 mm (up to 5.5 m) |