Basler_InstantCameraParams#
Classes#
Name | |
---|---|
class | Basler_InstantCameraParams::CInstantCameraParams_Params A parameter class containing all parameters as members that are available for Instant Camera. |
class | Basler_InstantCameraParams::CInstantCameraParams_Params_v8_0_0 A parameter class containing all parameters as members that are available for Instant Camera. |
Types#
Name | |
---|---|
enum | BufferHandlingModeEnums { BufferHandlingMode_Pool, BufferHandlingMode_Stream} Valid values for BufferHandlingMode. |
Types Documentation#
enum BufferHandlingModeEnums#
Enumerator | Value | Description |
---|---|---|
BufferHandlingMode_Pool | Fixed number of buffers - Applies to: InstantCamera. | |
BufferHandlingMode_Stream | Unlimited number of buffers - Applies to: InstantCamera. |