Pylon::IReusableImage#
Extends the IImage interface to be able to reuse the image's resources to represent a different image.
#include <pylon/ReusableImage.h>
Inherits from Pylon::IImage
Inherited by Pylon::CPylonImageBase
Public Functions#
Name | |
---|---|
virtual | ~IReusableImage() =0 Ensure proper destruction by using a virtual destructor. |
virtual bool | IsSupportedPixelType(EPixelType pixelType) const =0 Can be used to check whether the pixel type is supported. |
virtual bool | IsAdditionalPaddingSupported() const =0 Can be used to check whether the value of PaddingX can be defined by the user. |
virtual void | Reset(EPixelType pixelType, uint32_t width, uint32_t height, EImageOrientation orientation =ImageOrientation_TopDown) =0 Resets the image properties and provides a buffer to hold the image. |
virtual void | Reset(EPixelType pixelType, uint32_t width, uint32_t height, size_t paddingX, EImageOrientation orientation =ImageOrientation_TopDown) =0 Resets the image properties including user defined PaddingX and provides a buffer to hold the image. |
virtual void | Release() =0 Releases the image buffer and resets to an invalid image. |
virtual bool | IsValid() const =0 Can be used to check whether an image is valid. |
virtual EPixelType | GetPixelType() const =0 Get the current pixel type. |
virtual uint32_t | GetWidth() const =0 Get the current number of columns in pixels. |
virtual uint32_t | GetHeight() const =0 Get the current number of rows. |
virtual size_t | GetPaddingX() const =0 Get the number of extra data bytes at the end of each row. |
virtual EImageOrientation | GetOrientation() const =0 Get the vertical orientation of the image in memory. |
virtual void * | GetBuffer() =0 Get the pointer to the buffer. |
virtual const void * | GetBuffer() const =0 Get the pointer to the buffer containing the image. |
virtual size_t | GetImageSize() const =0 Get the size of the image in bytes. |
virtual bool | IsUnique() const =0 Indicates that the referenced buffer is only referenced by this image. |
virtual bool | GetStride(size_t & strideBytes) const =0 Get the stride in bytes. |
Additional inherited members#
Public Functions inherited from Pylon::IImage
Name | |
---|---|
virtual | ~IImage() =0 Ensure proper destruction by using a virtual destructor. |
Public Functions Documentation#
function ~IReusableImage#
Ensure proper destruction by using a virtual destructor.
function IsSupportedPixelType#
Can be used to check whether the pixel type is supported.
Return: Returns true if the pixel type is supported.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CPylonBitmapImage::IsSupportedPixelType, Pylon::CPylonImage::IsSupportedPixelType
function IsAdditionalPaddingSupported#
Can be used to check whether the value of PaddingX can be defined by the user.
Return: Returns true if the value of PaddingX can be defined by the user.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CPylonBitmapImage::IsAdditionalPaddingSupported, Pylon::CPylonImage::IsAdditionalPaddingSupported
function Reset#
virtual void Reset(
EPixelType pixelType,
uint32_t width,
uint32_t height,
EImageOrientation orientation =ImageOrientation_TopDown
) =0
Resets the image properties and provides a buffer to hold the image.
Parameters:
- pixelType The pixel type of the new image.
- width The number of pixels in a row in the new image.
- height The number of rows in the new image.
- orientation The vertical orientation of the image in the image buffer.
Precondition:
- The IsSupportedPixelType() method returns true.
- The
width
value must be >= 0 and < _I32_MAX. - The
height
value must be >= 0 and < _I32_MAX.
Postcondition:
- The properties of the image are changed.
- A buffer large enough to hold the image is provided.
Error Safety:
Throws an exception when the preconditions are not met. Throws an exception when no buffer with the required size can be provided, e.g. by allocation. The original representation is preserved on error.
Reimplemented by: Pylon::CPylonBitmapImage::Reset, Pylon::CPylonImage::Reset
function Reset#
virtual void Reset(
EPixelType pixelType,
uint32_t width,
uint32_t height,
size_t paddingX,
EImageOrientation orientation =ImageOrientation_TopDown
) =0
Resets the image properties including user defined PaddingX and provides a buffer to hold the image.
Parameters:
- pixelType The pixel type of the new image.
- width The number of pixels in a row in the new image.
- height The number of rows in the new image.
- paddingX The number of extra data bytes at the end of each row.
- orientation The vertical orientation of the image in the image buffer.
Precondition:
- The preconditions of the Reset() method without paddingX parameter apply.
- The IsAdditionalPaddingSupported() method returns true.
Reimplemented by: Pylon::CPylonBitmapImage::Reset, Pylon::CPylonImage::Reset
Extends the Reset(EPixelType, uint32_t, uint32_t) method with user provided padding.
function Release#
Releases the image buffer and resets to an invalid image.
Postcondition:
- PixelType = PixelType_Undefined.
- Width = 0.
- Height = 0.
- PaddingX = 0.
- No buffer is allocated.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CPylonBitmapImage::Release, Pylon::CPylonImage::Release
function IsValid#
Can be used to check whether an image is valid.
Return: Returns false if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::IsValid, Pylon::CPylonBitmapImage::IsValid, Pylon::CPylonImage::IsValid
function GetPixelType#
Get the current pixel type.
Return: Returns the pixel type or PixelType_Undefined if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::GetPixelType, Pylon::CPylonBitmapImage::GetPixelType, Pylon::CPylonImage::GetPixelType
function GetWidth#
Get the current number of columns in pixels.
Return: Returns the current number of columns in pixels or 0 if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::GetWidth, Pylon::CPylonBitmapImage::GetWidth, Pylon::CPylonImage::GetWidth
function GetHeight#
Get the current number of rows.
Return: Returns the current number of rows or 0 if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::GetHeight, Pylon::CPylonBitmapImage::GetHeight, Pylon::CPylonImage::GetHeight
function GetPaddingX#
Get the number of extra data bytes at the end of each row.
Return: Returns the number of extra data bytes at the end of each row or 0 if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::GetPaddingX, Pylon::CPylonBitmapImage::GetPaddingX, Pylon::CPylonImage::GetPaddingX
function GetOrientation#
Get the vertical orientation of the image in memory.
Return: Returns the orientation of the image or ImageOrientation_TopDown if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::GetOrientation, Pylon::CPylonBitmapImage::GetOrientation, Pylon::CPylonImage::GetOrientation
function GetBuffer#
Get the pointer to the buffer.
Return: Returns the pointer to the used buffer or NULL if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::GetBuffer, Pylon::CPylonBitmapImage::GetBuffer, Pylon::CPylonImage::GetBuffer
function GetBuffer#
Get the pointer to the buffer containing the image.
Return: Returns the pointer to the used buffer or NULL if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::GetBuffer, Pylon::CPylonBitmapImage::GetBuffer, Pylon::CPylonImage::GetBuffer
The buffer is at least as large as the value returned by GetImageSize().
function GetImageSize#
Get the size of the image in bytes.
Return: Returns the size of the image in bytes or 0 if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::GetImageSize, Pylon::CPylonBitmapImage::GetImageSize, Pylon::CPylonImage::GetImageSize
function IsUnique#
Indicates that the referenced buffer is only referenced by this image.
Return: Returns true if the referenced buffer is only referenced by this image. Returns false if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::IsUnique, Pylon::CPylonBitmapImage::IsUnique, Pylon::CPylonImage::IsUnique
function GetStride#
Get the stride in bytes.
Parameters:
- strideBytes The stride in byte if it can be computed.
Return: Returns true if the stride can be computed.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CGrabResultImageT::GetStride, Pylon::CPylonBitmapImage::GetStride, Pylon::CPylonImage::GetStride
The stride in bytes can not be computed for packed image format when the stride is not byte aligned. See also Pylon::IsPacked(). The stride in bytes can not be computed if the image is invalid.